1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

V-Cut Small Diameter Carbide End Mills Non-Coating Series MVS 60°

V-Cut Small Diameter Carbide End Mills Non-Coating Series MVS 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,566.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small but high quality end mill that can also be used with high precision machining technology.

 
Part Number
MVS0.3-60
MVS0.4-60
MVS0.5-60
MVS0.6-60
MVS0.7-60
MVS0.8-60
MVS0.9-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)

฿ 3,761.54

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 0.3

฿ 3,761.54

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 0.4

฿ 3,643.34

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 0.5

฿ 3,643.34

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 0.6

฿ 3,643.34

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 0.7

฿ 3,566.75

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 0.8

฿ 3,566.75

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 0.9

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal Tip angle (θ) 60 work material general steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type Carbide Coating Y/N NA