1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Carbide V Cut End Mill Long Type Coated Series AMVL 120°

Carbide V Cut End Mill Long Type Coated Series AMVL 120°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,685.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A flat part of about 0.1 to 0.2 mm remains on the tip due to the manufacturing process.

Product Description

[Features]
· A single V-cut end mill that can be used for various purposes. Ideal for MC and NC machining.
· The blade tip is close to a V-edge so there is minimum residue in the bottom part during V-grooving.
· Based on a right-blade, clockwise-turning 30° type carbide end mill, ensuring optimum sharpness and good cutting chip discharge.
· An ultra-fine particle carbide alloy is used for the carbide material.
· Long tool life, improved cutting speed and reduced machining time.
· Long type.

 
Part Number
AMVL2030-120
AMVL2040-120
AMVL2050-120
AMVL2060-120
AMVL2080-120
AMVL2100-120
AMVL2120-120
AMVL2160-120
AMVL2200-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)

฿ 4,685.06

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 3

฿ 5,029.29

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 4

฿ 5,456.86

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 5

฿ 5,802.47

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 6

฿ 6,579.69

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 8

฿ 8,435.11

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 10

฿ 12,064.83

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 12

฿ 26,381.93

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 16

฿ 37,211.20

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 20

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove / Drilling Tip angle (θ) 120 work material general steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type Carbide Coating Y/N Available
Coating Type TiAlN