(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A single V-cut end mill that can be used for various purposes. Ideal for MC and NC machining.
· The blade tip is close to a V-edge so there is minimum residue in the bottom part during V-grooving.
· Based on a right-blade, clockwise-turning 30° type carbide end mill, ensuring optimum sharpness and good cutting chip discharge.
· An ultra-fine particle carbide alloy is used for the carbide material.
· Long tool life, improved cutting speed and reduced machining time.
· Long type.
Application | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove / Drilling | Tip angle (θ) | 90 | work material | general steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | Carbide | Coating Y/N | Available |
Coating Type | TiAlN |
Please check the type/dimensions/specifications of the part AMVL2050-90 in the V-Cut Carbide End Mills, Long Type, Coated Series AMVL 90° series.
Part Number |
---|
AMVL2030-90 |
AMVL2040-90 |
AMVL2060-90 |
AMVL2080-90 |
AMVL2100-90 |
AMVL2120-90 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (D) (mm) |
---|---|---|---|---|---|
฿ 4,685.06 | 1 Piece(s) | 6 Day(s) | 3 | ||
฿ 5,029.29 | 1 Piece(s) | 6 Day(s) | 4 | ||
฿ 5,802.47 | 1 Piece(s) | 6 Day(s) | 6 | ||
฿ 6,579.69 | 1 Piece(s) | 6 Day(s) | 8 | ||
฿ 8,435.11 | 1 Piece(s) | 6 Day(s) | 10 | ||
฿ 12,064.83 | 1 Piece(s) | 6 Day(s) | 12 |
How can we improve?
How can we improve?