1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

V-Cut Carbide End Mills, Long Type, Non-Coating Series MVL 120°

V-Cut Carbide End Mills, Long Type, Non-Coating Series MVL 120°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,916.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A flat part of about 0.1 to 0.2 mm remains on the tip due to the manufacturing process.

Product Description

[Features]
· A single V-cut end mill that can be used for various purposes. Ideal for MC and NC machining.
· The blade tip is close to a V-edge so there is minimum residue in the bottom part during V-grooving.
· Based on a right-blade, clockwise-turning 30° type carbide end mill, ensuring optimum sharpness and good cutting chip discharge.
· An ultra-fine particle carbide alloy is used for the carbide material, ensuring a long tool life.
· Long type.

 
Part Number
MVL2030-120
MVL2040-120
MVL2050-120
MVL2060-120
MVL2080-120
MVL2100-120
MVL2120-120
MVL2160-120
MVL2200-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)

฿ 3,916.17

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 3

฿ 4,147.64

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 4

฿ 4,646.97

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 5

฿ 4,920.81

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 6

฿ 5,544.25

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 8

฿ 6,820.75

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 10

฿ 8,989.28

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 12

฿ 21,999.57

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 16

฿ 31,060.11

AW4 ENDMILLS 1 Piece(s) 6 Day(s) 20

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove / Drilling Tip angle (θ) 120 work material general steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type Carbide Coating Y/N NA