(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·1 pc. of V-cut end mill can be used for various purposes such as centering countersinking, inner chamfering, outer peripheral chamfering, side machining, V-groove, drilling, and is ideal for MC and NC machining
·Since the cutting tip is close to the V edge, the residue on the bottom during V-groove machining is very few
·Since it is based on a carbide end mill with a right blade and a right twist of 30°, the sharpness is one of the best and the discharge of cutting chips is also good
·Since the ultra-fine carbide alloy is used as the carbide material, it has a lifespan approx. 10 times longer than that of HSS end mill. Furthermore, the V-cut end mill coating series has a long lifespan and increases cutting speed to shorten machining time
・ Standard type
Part Number |
---|
MVS2010-60 |
MVS2015-60 |
MVS2020-60 |
MVS2025-60 |
MVS2030-60 |
MVS2040-60 |
MVS2050-60 |
MVS2060-60 |
MVS2080-60 |
MVS2100-60 |
MVS2120-60 |
MVS2160-60 |
MVS2200-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) |
---|---|---|---|---|---|---|
฿ 4,182.31 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 1 | ||
฿ 4,182.31 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 1.5 | ||
฿ 4,182.31 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 2 | ||
฿ 4,182.31 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 2.5 | ||
฿ 3,261.47 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 3 | ||
฿ 3,261.47 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 4 | ||
฿ 4,187.35 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 5 | ||
฿ 4,188.36 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 6 | ||
฿ 4,619.06 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 8 | ||
฿ 6,264.57 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 10 | ||
฿ 7,243.49 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 12 | ||
฿ 14,158.19 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 16 | ||
฿ 19,473.18 | AW4 ENDMILLS | 1 Piece(s) | 6 Day(s) | 20 |
Loading...
Application | Hole Chamfer / Chamfering/Horizontal | Tip angle (θ) | 60 | work material | general steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | Carbide | Coating Y/N | NA |
How can we improve?
How can we improve?