- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
JAN Code |
Quantity |
|
฿ 98.55
|
OPTIONS FOR DRUM
|
1 Piece(s)
|
|
10 Day(s)
|
V type |
4530545000174 |
1 pc. |
|
฿ 147.62
|
SPATULAS
|
1 Piece(s)
|
|
10 Day(s)
|
O type |
4530545000181 |
1 pc. |
Basic Specifications
-
- Product Type
- Related Item
-
- Applicable 18 L Can Diameter Size(mm)
- 50
-
- Quantity
- 1 pc.
Product Description
[Features]
· Very convenient for smoothly dispensing small amounts of oil, thinner, etc.
· The mounting part of the 40 mm PVC faucet is designed to install firmly with no leakage.
· The 50 mm PVC faucet comes in two types depending on the pouring spout of the 18 L can.
· The V type faucet is for a convex spout and the O type faucet is for a concave spout.
· Utility model registration has been obtained for the 40 mm PVC faucet.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
JAN Code |
Quantity |
|
฿ 98.55
|
OPTIONS FOR DRUM
|
1 Piece(s)
|
|
10 Day(s)
|
V type |
4530545000174 |
1 pc. |
|
฿ 147.62
|
SPATULAS
|
1 Piece(s)
|
|
10 Day(s)
|
O type |
4530545000181 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?