(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Puller For Ball Joints (For Trucks) 129-6

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 129-6

  • Product Type
    Tire-Related
  • JAN Code
    4021176971662
  • Open(mm)
    25, 32 and 47
  • Mass(g)
    9,240
Part Number
129-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 69,892.86

KUKKO TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • JAN Code
    4021176971662
  • Open(mm)
    25, 32 and 47
  • Mass(g)
    9,240

Product Description

[Features]
· Can quickly and easily remove ball joints.
· It corresponds to 3 sizes with its interchangeable jaw part.
· For trucks.

Specifications of 129-6

  • Product Type
    Tire-Related
  • JAN Code
    4021176971662
  • Open(mm)
    25, 32 and 47
  • Mass(g)
    9,240
Part Number
129-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 69,892.86

KUKKO TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1