(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Bearing Spreader 145-2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 145-2

  • Product Type
    Tire-Related
  • Capability(mm)
    0 to 59.5
  • JAN Code
    4021176123337
  • Insert thickness(mm)
    5
  • Mass(g)
    250
Part Number
145-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,762.10

KUKKO TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Capability(mm)
    0 to 59.5
  • JAN Code
    4021176123337
  • Insert thickness(mm)
    5
  • Mass(g)
    250

Product Description

[Features]
· For replacing the lower arm ball joint of the automobiles

Specifications of 145-2

  • Product Type
    Tire-Related
  • Capability(mm)
    0 to 59.5
  • JAN Code
    4021176123337
  • Insert thickness(mm)
    5
  • Mass(g)
    250
Part Number
145-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,762.10

KUKKO TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1