(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing Extractor Set K-22-A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of K-22-A

  • Product Type
    Generic Tool
  • JAN Code
    4021176039263
  • Bearing inner diameter(ø mm)
    8 to 40
  • Slide hammer size(mm)
    230
  • Mass(g)
    4100, slide hammer: 900
Part Number
K-22-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Generic Tool
  • JAN Code
    4021176039263
  • Bearing inner diameter(ø mm)
    8 to 40
  • Slide hammer size(mm)
    230
  • Mass(g)
    4100, slide hammer: 900

Product Description

[Features]
· For extracting automobile bearings and bushings.

Specifications of K-22-A

  • Product Type
    Generic Tool
  • JAN Code
    4021176039263
  • Bearing inner diameter(ø mm)
    8 to 40
  • Slide hammer size(mm)
    230
  • Mass(g)
    4100, slide hammer: 900
Part Number
K-22-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1