(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal Picker 222-U

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 222-U

  • Main Body, Related Products
    Related Product
  • Overall Length(mm)
    300
  • JAN Code
    4021176777790
  • Mass(g)
    570
Part Number
222-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,317.19

KUKKO TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Main Body, Related Products
    Related Product
  • Overall Length(mm)
    300
  • JAN Code
    4021176777790
  • Mass(g)
    570

Product Description

[Features]
· Use for removing oil seals, etc.

Specifications of 222-U

  • Main Body, Related Products
    Related Product
  • Overall Length(mm)
    300
  • JAN Code
    4021176777790
  • Mass(g)
    570
Part Number
222-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,317.19

KUKKO TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1