(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Axle Puller (Without Slide Hammer) 230-S

Axle Puller (Without Slide Hammer) 230-S

You can add up to 6 items to the comparison list.

Loading...

Specifications of 230-S

  • Product Type
    Generic Tool
  • Compatible Size(mm)
    Bolt diameter: 4 to 14
  • JAN Code
    4021176893377
  • Distance between 2 bolts(mm)
    100 to 150
  • Mass(g)
    1,710
Part Number
230-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,963.63

KUKKO TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Compatible Size(mm)
    Bolt diameter: 4 to 14
  • JAN Code
    4021176893377
  • Distance between 2 bolts(mm)
    100 to 150
  • Mass(g)
    1,710

Product Description

[Features]
· Stud bolt corresponds to 4 or 5 vehicle models.
· Type without a slide hammer.

Specifications of 230-S

  • Product Type
    Generic Tool
  • Compatible Size(mm)
    Bolt diameter: 4 to 14
  • JAN Code
    4021176893377
  • Distance between 2 bolts(mm)
    100 to 150
  • Mass(g)
    1,710
Part Number
230-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,963.63

KUKKO TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1