OHM Electric LED Headlight LC-SYW431-K

Caution
Product Description
[Features]
· High/low brightness control, blinking function
· Light angle can be adjusted.
· Comes with a helmet-mounted holder
· 1‑m illuminance (in full mode) of 2,620 lux
· Exposure distance of approx. 89 m (theoretical value)
· Power supply: AAA battery × 3 (batteries sold separately)
· Light source: white LED × 1 (LEDs are not replaceable)
· Maximum current consumption: approx. 950 mA
· Continuous usage time: approx. 7 hours (full mode) / approx. 13 hours (saver mode) *When brightness reaches 10% (using new/unused alkaline batteries)
· Protection grade: IPX3 (rain-proof) protects against water splashes. Must not be adversely affected by water vertically sprayed from both sides at an angle of up to 60 degrees. (According to JIS C0920: 2003.)