OHM Electric LED Headlight LC-SYW1

Caution
Product Description
[Features]
· High/low brightness control, blinking function
· Light angle can be adjusted.
· Comes with a band that can be attached to the belt or pole of a backpack
· Waterproof protection grade: IPX4 (splash-proof) Protects against water splashes. Must not be adversely affected by water splashes from all directions. (According to JIS C0920: 2003)
· Exposure distance is approx. 17 m (theoretical value)
· Power supply: AAA battery × 3 (batteries sold separately)
· Light source: white LED × 1 (LEDs are not replaceable)
· Maximum current consumption: approx. 400 mA
· Continuous usage time: approx. 5 hours (full mode) / approx. 14 hours (saver mode) *When brightness reaches 10% (using new/unused alkaline batteries)