(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LH-M10HL90 |
LH-M10HL137 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type details | Width (mm) |
Height (mm) |
Lens magnification | JAN code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 729.00 |
ELECTRONIC STATIONERY | 1 Piece(s) | 13 Day(s) | ø90 | 90 | 228 | 3 times/approx. 4.5 times (sublens) | 4971275761148 | 85 (excluding batteries) | 1 pc. | ||
฿ 1,147.00 |
ELECTRONIC STATIONERY | 1 Piece(s) | 22 Day(s) | ø137 | 137 | 275 | 2 times/approx. 4 times (sublens) | 4971275761285 | 145 (excluding batteries) | 1 pc. |
[Features]
· Edgeless main lens with a large diameter keeps it simple and makes it easy to see.
· Lightweight despite the large size lens with a rubber handle for comfortable grip.
· Includes 3 LED lights to provide bright illumination in dark places.
· Comes with a lens protective cover.
· Batteries used: AAA battery × 3 (batteries sold separately)
· Continuous illumination time: approx. 30 hours (with new/unused batteries)
[Materials]
· Lens material: plastic lens (Acrylic)
· Main body material: ABS resin (finished with rubber coating)
Part Number |
---|
LH-M10HL90 |
LH-M10HL137 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type details | Width (mm) |
Height (mm) |
Lens magnification | JAN code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 729.00 |
ELECTRONIC STATIONERY | 1 Piece(s) | 13 Day(s) | ø90 | 90 | 228 | 3 times/approx. 4.5 times (sublens) | 4971275761148 | 85 (excluding batteries) | 1 pc. | ||
฿ 1,147.00 |
ELECTRONIC STATIONERY | 1 Piece(s) | 22 Day(s) | ø137 | 137 | 275 | 2 times/approx. 4 times (sublens) | 4971275761285 | 145 (excluding batteries) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?