1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OHM Electric Personal Laminator

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LAM-231A(A3対応)
  • LAM-241A(A4対応)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,420.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The dimensions do not include the tray.
  • Be sure to use the laminating films manufactured by OHM Electric. Using non-compatible films may cause wrinkles or a film jam.

Product Description

[Features]
· Easy-to-use machine to laminate photos, letters and documents with 2 rollers
· Compatible with 100/150 micrometer films
· Jam release button available

Part Number
LAM-231A
LAM-241A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupported Size (Laminating Machine) Width
(mm)
Depth
(mm)
Height
(mm)
最大ラミネート幅
(mm)
JAN Code Mass
(g)
Inner capacity

฿ 3,319.30

LAMINATORS 1 Piece(s) Quote A348813997320497127505154615501 unit

฿ 2,420.44

LAMINATORS 1 Piece(s) Quote A43981208723049712750515391,2001 unit

Loading...

  1. 1

Basic Information

Product Type Laminating Machine 最大ラミネート厚(mm) 0.5 (including the content) ラミネート速度(mm/秒) 50 Hz: 3.3, 60 Hz: 4.16
Power Supply 100 V AC 50/60 Hz Power Consumption 250 Cord Length(m) 1.5
Inner capacity 1 unit