OHM Electric Air Conditioner Remote Controller OAR-N12

Caution
- Batteries are sold separately. The controller was developed based on the equipment released before June of 2013. Note that some models may not be supported.
- Do not use rechargeable batteries.
Product Description
[Features]
· A compact and convenient air conditioner remote controller with large and easy-to-see characters and easy access to frequently used buttons
· Comes with a liquid crystal display with a backlight convenient for use in dark places
· Batteries used: AAA battery × 2 (batteries sold separately)
· Battery life: approx. 1 year for new alkaline batteries (may be shorter depending on the number of uses)
· Compatible with 13 major manufacturers available in Japan
[Manufacturer name / Compatible manufacturing year]
· Panasonic (National) / 1988 or later
· Sanyo / 1996 or later
· Hitachi / 1994 or later
· Mitsubishi Electric / 1993 or later
· Mitsubishi Heavy Industries (Beaver) / 1994 or later
· Daikin / 1996 or later
· Sharp / 1997 or later
· Chofu / Partially compatible
· Toshiba / 1994 or later
· Corona / 1999 or later
· Fujitsu General / 1994 or later
· Funai / 1998 or later
· LG / 1996 or later