- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
OHM Electric Flushing Sound Generator OGH-2
Specifications of OGH-2
-
- Product Type
- Welfare-related supply
-
- Width(mm)
- 125
-
- Height(mm)
- 80
-
- Depth(mm)
- 20
-
- Power supply
- AA battery × 2 / 3.0 V AAA battery × 2
-
- Battery life
- Approx. 1 year (alkaline batteries ) / Approx. 5,000 times (when alkaline batteries are used)
-
- JAN code
- 4971275748507
-
- Operating temperature(°C)
- 0 to 40
-
- Volume
- Approx. 75 dB (maximum at a distance of 1 m)
-
- Mass(g)
- 76 (excluding batteries)
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 786.88
|
WELFARE PROGRAM-GOOD
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Basic Specifications
-
- Product Type
- Welfare-related supply
-
- Width(mm)
- 125
-
- Height(mm)
- 80
-
- Depth(mm)
- 20
-
- Power supply
- AA battery × 2 / 3.0 V AAA battery × 2
-
- Battery life
- Approx. 1 year (alkaline batteries ) / Approx. 5,000 times (when alkaline batteries are used)
-
- JAN code
- 4971275748507
-
- Operating temperature(°C)
- 0 to 40
-
- Volume
- Approx. 75 dB (maximum at a distance of 1 m)
-
- Mass(g)
- 76 (excluding batteries)
-
- Inner capacity
- 1 pc.
Product Description
[Features]
· Perfect for masking noise while using the toilet. Useful as water conservation and cost reduction measures.
· Press the Power button to play the flushing sound for approx. 25 seconds. Press the Power button again to stop the sound at that point. The volume can be set to "High" or "Low."
· Easy to install with double-sided tape (4032 foam tape made by 3M)
· Volume adjustable to 2 levels.
· Power supply: AA battery × 2 (batteries sold separately)
Specifications of OGH-2
-
- Product Type
- Welfare-related supply
-
- Width(mm)
- 125
-
- Height(mm)
- 80
-
- Depth(mm)
- 20
-
- Power supply
- AA battery × 2 / 3.0 V AAA battery × 2
-
- Battery life
- Approx. 1 year (alkaline batteries ) / Approx. 5,000 times (when alkaline batteries are used)
-
- JAN code
- 4971275748507
-
- Operating temperature(°C)
- 0 to 40
-
- Volume
- Approx. 75 dB (maximum at a distance of 1 m)
-
- Mass(g)
- 76 (excluding batteries)
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 786.88
|
WELFARE PROGRAM-GOOD
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?