(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table, 2-Level Drawer Included

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SWPH-1560-MG-S2-G

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyester
  • Top Panel Color
    Wood-grain style
  • Leg color
    Green
  • Top Panel Thickness(mm)
    21
  • Specifications
    Cabinet: Shallow model
  • Mass(kg)
    25.2
  • Inner capacity
    1 unit
Part Number
SWPH-1560-MG-S2-G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 45,108.00

฿ 36,086.40

LIGHT-DUTY WORKBENCHES 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyester
  • Top Panel Color
    Wood-grain style
  • Leg color
    Green
  • Top Panel Thickness(mm)
    21
  • Specifications
    Cabinet: Shallow model
  • Mass(kg)
    25.2
  • Inner capacity
    1 unit

Product Description

Lightweight work bench in a wide variety of sizes and colors, basic type with extra features removed. Includes an easy-to-use cabinet drawer that extends fully. (2 level type)
[Features]
· A basic fixed type.
· Height of 740 mm is optimal for seated work.
· A total of 12 dimension variations are available to enable selection according to the work space and number of workers.
· The top board surface material can be selected from polyester, PVC sheet and steel to support a wide range of work situations.
· The connecting pipe at foot level can be fixed in 3 different positions: in front, in the center or behind.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.
[Cabinet Drawer]
· Assembly type.
· Does not include a lock.
· The drawer load resistance is 20 kg per drawer. Partitions cannot be mounted.

Specifications of SWPH-1560-MG-S2-G

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyester
  • Top Panel Color
    Wood-grain style
  • Leg color
    Green
  • Top Panel Thickness(mm)
    21
  • Specifications
    Cabinet: Shallow model
  • Mass(kg)
    25.2
  • Inner capacity
    1 unit
Part Number
SWPH-1560-MG-S2-G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 45,108.00

฿ 36,086.40

LIGHT-DUTY WORKBENCHES 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1