(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cap D (PVC)

Cap D (PVC)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HLDP200-P

  • Product Type
    Masking Supplies
  • Color
    Black
  • φd(mm)
    20
  • D(mm)
    23
  • Material
    PVC
  • Inner capacity
    1 box (1 pc.)
Part Number
HLDP200-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 92.12

IWT 1 Piece(s) 6 Day(s) 1 box (1 pc.)

Basic Specifications

  • Product Type
    Masking Supplies
  • Color
    Black
  • φd(mm)
    20
  • D(mm)
    23
  • Material
    PVC
  • Inner capacity
    1 box (1 pc.)

Product Description

[Features]
Abundant size variations.
Can be used in low-temperature environments, such as for spray painting.
Can also be used as a protective cap for bolts and cables.
[Materials] PVC

Specifications of HLDP200-P

  • Product Type
    Masking Supplies
  • Color
    Black
  • φd(mm)
    20
  • D(mm)
    23
  • Material
    PVC
  • Inner capacity
    1 box (1 pc.)
Part Number
HLDP200-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 92.12

IWT 1 Piece(s) 6 Day(s) 1 box (1 pc.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1