1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Wave 60 L Tank 3 Phase 200 V Air Compressor

AIR COMPRESSOR

Air Wave 60 L Tank 3 Phase 200 V Air Compressor
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 178,970.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Air filling is fast, enabling performance of stress-free air work.
· Pressure switching, intermittent operation, repeat ON/OFF by pressure switch.
· Commercial use power supply single-phase 200 V 50/60 Hz specification.
· Capacity 60 L for tanks that can use air tools in general.
[Applications]
· For tire replacement work with air impact wrench, tire air filling, and cleaning using air.

 
Part Number
SP-3300 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 178,970.00

฿ 126,334.92

AIR COMPRESSOR 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Power Supply 3-Phase 200 V Power Consumption 2,050 W/2,400 W (50 Hz/60 Hz) Maximum Pressure(Mpa) 0.98 (10 kg/cm2f)
Air discharge quantity(L/min) 340/405 (50 Hz/60 Hz) Tank Capacity(L) 60 (30 L × 2 Stations) Size(mm) Width 930 × Depth 520 × Height 670
JAN Code 4536619105868 Mass(kg) 97

Please check the type/dimensions/specifications of the part SP-3300 in the Air Wave 60 L Tank 3 Phase 200 V Air Compressor series.