1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Voltage Module VIM-3010

OPTION

Voltage Module VIM-3010
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Input module is not waterproof.

Product Description

Voltage module for compact data logger that can measure voltage signals from 0 to 22 V and can be extended up to 3 m.

 
Part Number
VIM-3010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

OPTION 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Accessory Measurement resolution Minimum: 0. 1 mV Operating environment Temperature -40 to 80°C, humidity 90% RH or less (assuming no condensation)
Measurement range 0 to 22 V Supported models RTR-505 / TR-55i Supplement Supported model RTR-505 includes L type
Specifications Precision: module temperature 10 to 40°C: ±(0.5 mV + 0.3% of reading value)