1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature and Humidity Sensor TR Series

Temperature and Humidity Sensor TR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use in environments with no condensation, water leakage, powder dust, dust, corrosive gas or organic solvents.

Product Description

This is a Compact data logger temperature and humidity sensor that can measure atmospheric pressure and temperature and humidity.

 
Part Number
TR-3100
TR-3110
TR-3310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Responsiveness
(Seconds)
Heat resistance temperature
(°C)
Supported models Supplement Specifications

฿ 4,267.00

SENSOR 1 Piece(s) 16 Day(s) 0 to 5090% response: approximately 420 temperatureSensor: -10 to 55-Reference replacement period: approximately 1 year (use in environments without condensation, water leakage, dust, powder dust, corrosive gas, organic solvents)Measurement humidity accuracy: ±5% RH [at 25°C, 50% RH]

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to 5090% response: approximately 420 temperatureSensor: -10 to 55TR-73UReference replacement period: approximately 1 year (use in environments without condensation, water leakage, dust, powder dust, corrosive gas, organic solvents)Measurement humidity accuracy: ±5% RH [at 25°C, 50% RH]

฿ 5,334.00

SENSOR 1 Piece(s) 25 Day(s) 0 to 5590% Response: approximately 420--Rough guide for sensor replacement: approx. 1 year (under normal usage conditions)-

Loading...

  1. 1

Basic Information

Measured humidity range(%RH) 10 to 95