1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Protection Tube Sensor

Stainless Steel Protection Tube Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel protective sleeve sensor for compact data logger that can measure atmospheric pressure, temperature, and humidity.

 
Part Number
TR-0306
TR-0406
TR-0506
TR-0706
TR-1220
TR-1320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Cable length
(m)
Temperature accuracy
(°C)
Responsiveness
(Seconds)
Heat resistance temperature
(°C)
Supported models Shape Materials

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote -40 to 1100.6Average ±0.3 (-20 to 80), Average ±0.5 (-40 to -20 / 80 to 110)90% response: approximately 11 while stirring in waterSensor: -50 to 115TR-73U / TR-71wf/nwCylindrical ø5.5Stainless steel protection tube (SUS304)

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote -40 to 1100.6Average ±0.3 (-20 to 80), Average ±0.5 (-40 to -20 / 80 to 110)90% response: approximately 15 while stirring in waterSensor: -50 to 115TR-73U / TR-71wf/nwCylindrical ø6.0Stainless steel protection tube (SUS304)

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote -40 to 1100.6Average ±0.3 (-20 to 80), Average ±0.5 (-40 to -20 / 80 to 110)90% response: approximately 10 while stirring in waterSensor: -50 to 115TR-73U / TR-71wf/nwPointed type ø6.0Stainless steel protection tube (SUS304)

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote -40 to 1100.6Average ±0.3 (-20 to 80), Average ±0.5 (-40 to -20 / 80 to 110)90% response: approximately 11 while stirring in waterSensor: -50 to 115TR-73U / TR-71wf/nwSharp pointed type ø5.6Stainless steel protection tube (SUS316)

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote -60 to 1552Average ±0.5 (-40 to 80), Average ±1.0 (-60 to -40 / 80 to 100), Average ±2.0 (-100 to -155)90% response: approximately 150 in open air, approximately 7 while stirring in waterSensor: -70 to 180TR-71wf/nwCylindrical type ø3.0Stainless steel protection tube (SUS316)

฿ 999,999,999.00

TXD THERMOHYGROMETER 1 Piece(s) Quote -60 to 1552Average ±0.5 (-40 to 80), Average ±1.0 (-60 to -40 / 80 to 100), Average ±2.0 (-100 to -155)90% response: approximately 90 in open air, approximately 3 while stirring in waterSensor: -70 to 180TR-71wf/nwCylindrical ø2.0Stainless steel protection tube (SUS316)

Loading...

  1. 1