(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For simultaneously measuring CO2 concentrations in living environments together with temperature and humidity
· Built-in CO2 sensor
· Temperature and humidity sensor included
Part Number |
---|
TR-76UI |
TR-76UI-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Measuring Range (°C) | Measured humidity range (%RH) | Sensor | Accessories |
---|---|---|---|---|---|---|---|---|---|
฿ 32,792.00 | DATA LOGGER | 1 Piece(s) | 17 Day(s) | 0 to 55 | 10 to 95 | CO2 sensor (built-in), NDIR / temperature & humidity sensors (external): THA-3001, thermistor / polymer film resistance type | Temperature & Humidity Sensor THA-3001, AA alkaline batteries LR6 × 4, AC Adapter AD-06A1, USB Mini-B Communications Cable US-15C, software CD-ROM, instruction manual with warranty card set | ||
฿ 999,999,999.00 | DATA LOGGER | 1 Piece(s) | Quote | -25 to 70 | 0 to 99 | CO2 sensor (built-in), NDIR type / temperature & humidity sensors (external): SHA-3151 high-precision type, thermistor / high molecular film resistance type | High Precision Temperature & Humidity Sensor SHA-3151, AA alkaline batteries LR6 × 4, AC Adapter AD-06A1, USB Mini-B Communications Cable US-15C, software CD-ROM, instruction manual with warranty card set |
Loading...
Product Type | Thermo-hygrometer (Logger) | Measurement channel(ch) | CO2 concentration 1, Temperature 1 / Humidity 1 | Measurement resolution | CO2: minimum 1 ppm, Temperature: 0.1°C, Humidity: 1% RH |
---|---|---|---|---|---|
Responsiveness(Seconds) | 90% response: approximately 60 CO2, approximately 420 temperature/humidity | Data recording capacity(pcs.) | 8,000 × 3 ch | Main body dimensions (H × W × D)(mm) | 96 × 66 × 46 |
Operating environment | 0 to 45°C, humidity 90% RH or less (assuming no condensation) | Measurement range | 0 to 9,999 ppm | Mass(g) | Approx. 120 |
Recording specification details | Recording interval: Select from 15 types, Recording mode: endless, single-action | Display | Measurement, remaining battery, other | Power supply | AC Adapter AD-06A1, AA alkaline batteries × 4 |
Supplement | USB communication / infrared communications: IrPHY 1.2 low power method (*Separately sold Data Collector TR-57DCi required for data collection by infrared communications.) Serial communication: RS-232C (*Serial communication is possible by creating your own software using publicly-available communication protocols—available separately. The optional Serial Communications Cable TR-07C is required in this case.) | Specifications | Precision: ±(50 ppm + 5% of reading value) [at 5,000 ppm or less], ±0.5°C/±5% RH [at 25°C, 50% RH] |
How can we improve?
How can we improve?