1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Illuminance/Ultraviolet/Temperature/Humidity Data Logger

DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Also displays illuminance and ultraviolet measured values on the main body
· Illuminance and UV sensor / temperature and humidity sensor included

 
Part Number
TR-74UI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,295.00

DATA LOGGER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (Logger) Temperature Measuring Range(°C) 0 to 55 (Thermistor) Measured humidity range(%RH) 10 to 95
Measurement channel(ch) Illuminance 1, Ultraviolet strength 1, Temperature 1, Humidity 1 (polymer film resistance type) Sensor Illuminance ultraviolet sensor (external): ISA-3151, temperature & humidity sensors (external): THA-3151, thermistor / polymer film resistance type Measurement resolution Minimum illuminance 0.01 lx, minimum ultraviolet strength 0.001 mW/cm2, 0.1, 1%RH
Measurement range Illuminance 0 lx to 130 klx, ultraviolet strength 0 to 30 mW/cm2 Mass(g) Approx. 62 (including battery) Display Cumulative value display range: illuminance 0 lxh to 90 Mlxh, ultraviolet strength: 0 mW to 62 W/cm2h
Specifications Precision: illuminance 10 lx to 100 klx ±5% [at 25°C, 50% RH], ultraviolet strength: 0.1 to 30 mW/cm2 ±5% [at 25°C, 50% RH], ±0.5°C, ±5% RH [at 25°C, 50% RH]

Please check the type/dimensions/specifications of the part TR-74UI in the Illuminance/Ultraviolet/Temperature/Humidity Data Logger series.