(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Collects data for 16 units at the measurement site
· With infrared communication function
· Software included
Product Type | Other Accessory | Data recording capacity(pcs.) | 256,000 | Main body dimensions (H × W × D)(mm) | 125 × 58 × 25.8 |
---|---|---|---|---|---|
Operating environment | Temperature: 0 to 50°C, Humidity: 90% RH or less (no condensation) | Supported models | TR-5i Series: TR-51i/52i/55i-TC/55i-Pt/55i-V/55i-mA/55i-P; TR-7Ui Series: TR-74Ui/76Ui/73U (including S type); VR-71, other (*Also compatible with older models. (TR-74Ui-H/76Ui-H, TR-71Ui/72Ui/77Ui, TR-71S/72S, TR-71U/72U, TR-51S/52S, TR-51A/52, RTR-51/51A/52/52 A/52Pt/53/53A, RVR-52) | Mass(g) | Approx. 90 |
Accessories | AAA alkaline batteries (LR03) × 2, USB Mini-B Communication Cable US-15C, Serial Communication Cable (TR-6C10), software (CD-ROM), instruction manual (with warranty card) set | Power supply | AAA alkaline batteries × 2, AAA nickel-metal hydride batteries, AC Adapter AD-06A1 (sold separately), USB bus power | Battery life | About 100 days when used for 1 hour a day |
Supplement | Full data: TR-71Ui/72Ui/77Ui × 16 units worth, TR-73U/76Ui × 10 units worth, TR-74Ui × 7 units worth, TR-51i/52i × 16 units worth, TR-55i × 15 units worth, Without full data: maximum 250 units | Specifications | Communication interface between TR-57DCi and data logger / optical communication: TR-5i Series / infrared communication: IrPHY 1.2 power saving type equivalent: TR-7Ui Series, TR-5i Series (*Infrared communications only possible for data collection. Record start settings cannot be performed.)· Serial communication RS-232C: TR-7Ui Series, VR-71 (*For serial communication with TR-7Ui/7U Series, use the supplied cable TR-6C10. For the VR-71/TR-7S Series, the optional serial communication cable TR-4C10 is required.) USB and serial communication between TR-57DCi and PC: RS-232C (the optional Serial Communication Cable TR-07C is required for serial communication with PCs.) |
How can we improve?
How can we improve?