1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Waterproof Data Logger TR-55I-P

DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,652.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For contact input and voltage input operations.
· Pulse count of 0 to 61,439

 
Part Number
TR-55I-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,652.34

DATA LOGGER 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Drip-proof and Waterproof function Drip-Proof Measurement channel(ch) Number of pulses 1 Data recording capacity(pcs.) 16,000
Main body dimensions (H × W × D)(mm) 62 × 47 × 19 Operating environment -40 to 80°C Mass(g) Approx. 45
Accessories Input Cable PIC-3150 / Lithium Battery LS14250, strap, instruction manual with warranty set Recording specification details Recording interval: Select from 15 types, Recording mode: endless, single-action Display Measurement values, recording statuses, battery life warnings, other
Power supply Lithium Battery LS14250 × 1 (*CR2 can be used) Battery life Approx. 16 to 24 months, Effective infrared communications period: approx. 11 to 18 months Supplement IP64 splash-proof type, practical waterproofing / infrared communications: IrPHY 1.2 power saving type equivalent
Specifications Input signal: non-voltage contact input, voltage input (0 to 27 V), detection voltage: Lo 0.5 V or less, Hi 2.5 V or more, input impedance: approx. 100 KΩ pull-up, chattering filter: ON 15 Hz or less, OFF 3.5 kHz or less, maximum count: 61,439 / recording interval