1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Waterproof Data Logger TR-55I-MA

DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,662.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It is compact and can be placed anywhere.
Data storage capacity is 16,000 pcs.
Measuring range 0 to 20 mA (operable up to 40 mA).
You can rest assured that it is drip-proof.
* Recorded data can be transferred to computer via either TR-50U2 communication port or TR-57DCi data collector, enabling graph display and data analysis.
(Sold separately)
[Applications]
Measure and record current. , etc.

 
Part Number
TR-55I-MA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,662.30

DATA LOGGER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Drip-proof and Waterproof function Drip-Proof Measurement channel(ch) 4-20 mA1 Measurement resolution 0.01 mA
Data recording capacity(pcs.) 16,000 Main body dimensions (H × W × D)(mm) 62 × 47 × 19 Operating environment -40 to 80°C
Measurement range 0 to 20 mA (operable up to 40 mA) Mass(g) Approx. 45 Accessories Input Module AIM-3010 / Lithium Battery LS14250, strap, instruction manual with warranty card set
Recording specification details Recording interval: Select from 15 types, Recording mode: endless, single-action Display Measurement values, recording statuses, battery life warnings, other Power supply Lithium Battery LS14250 × 1 (*CR2 can be used)
Battery life Approx. 16 months, Effective infrared communications period: approx. 11 months Supplement IP64 splash-proof type, practical waterproofing / infrared communications: IrPHY 1.2 power saving type equivalent Specifications Precision: ±(0.05 mA + 0.3% of reading value) [10 to 40°C] ±(0. 1 mA + 0.3% of reading value) [-40 to 10°C / 40 to 80°C]