1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Waterproof Data Logger TR-55I-TC

DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,667.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For measuring temperature over a wide range.
[Features]
· Compatible with thermocouple sensors K, J, T and S
· The measurement range depends on the sensor used.

 
Part Number
TR-55I-TC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,667.58

DATA LOGGER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (Logger) Temperature Measuring Range(°C) -199 to 1,700 Drip-proof and Waterproof function Drip-Proof
Measurement channel(ch) Temperature 1 Sensor Thermocouple K, J, T, S (K -199 to 1,370 / J -199 to 1,200°C / T -199 to 400°C / S -50 to 1,760°C) Measurement resolution K, J, T type: 0.1°C, S type: Approximately 0.2°C
Data recording capacity(pcs.) 16,000 Main body dimensions (H × W × D)(mm) 62 × 47 × 19 Operating environment -40 to 80°C
Mass(g) Approx. 45 Accessories Input Module TCM-3010 / Lithium Battery LS14250, strap, instruction manual with warranty card set Recording specification details Recording interval: Select from 15 types, Recording mode: endless, single-action
Display Measurement values, recording statuses, battery life warnings, other Power supply Lithium Battery LS14250 × 1 (*CR2 can be used) Battery life Approx. 14 months, Effective infrared communications period: approx. 10 months
Supplement IP64 splash-proof type, practical waterproofing / infrared communications: IrPHY 1.2 power saving type equivalent Specifications Thermocouple accuracy ±(0.3°C + 0.3% of reading value) [K, J, T type] ±(1°C + 0.3% of reading value) [S type], cold junction compensation accuracy ±0.3°C [10 to 40°C] ±0.5 [-40 to 10°C / 40 to 80°C]