1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminance/Ultraviolet/Temperature/Humidity Wireless Data Logger

DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Also displays illuminance and ultraviolet measured values on the main body
· Illuminance and UV sensor / temperature and humidity sensor included

Part Number
RTR-574
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

DATA LOGGER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (Logger) Temperature Measuring Range(°C) 0 to 55 Measured humidity range(%RH) 10 to 95
Measurement channel(ch) Illuminance 1, Ultraviolet strength 1, Temperature 1, Humidity 1 Sensor Illuminance ultraviolet sensor (external): ISA-3151, temperature & humidity sensors (external): THA-3151, thermistor / polymer film resistance type Measurement resolution Temperature 1ch: 0.1°C / Humidity 1ch: 1% RH / Illuminance 1ch: minimum 0.01 lx / Ultraviolet strength 1ch: minimum 0.001 mW/cm2
Data recording capacity(pcs.) 8,000 × 4ch Main body dimensions (H × W × D)(mm) 55 × 78 × 18, antenna length: 60 Operating environment -10 to 60°C, humidity 90% RH or less (assuming no condensation)
Wireless communications distance(m) Approx. 150 (with straight line of sight) Measurement range Illuminance 0 lx to 130 klx, ultraviolet strength 0 to 30 mW/cm2 Mass(g) Approx. 45
Accessories Illuminance Ultraviolet Sensor ISA-3151 / Temperature & Humidity Sensor THA-3151, AA alkaline batteries LR6, USB Mini-B Communications Cable US-15C, instruction manual with warranty card set Recording specification details Recording interval: Select from 15 types Display Measurement values, cumulative illuminance, cumulative ultraviolet amount, battery life warnings, other
Power supply AA alkaline battery (LR6) × 1 Battery life Approx. 4 months Supplement Precision temperature 1ch: 0 to 55°C ±0.5°C / humidity 1ch: 10 to 95% RH ±5% RH (at 25°C, 50% RH) / illuminance 1ch: 10 lx to 100 klx ±5% (at 25°C, 50% RH) / ultraviolet strength 1ch: 0.1 to 30 mW/cm2 ±5% (at 25°C, 50% RH)