Electric Table Lift, 200 V Specification - Table Size (750 × 1,150 / 750 × 1,450 / 950 × 1,450)

Caution
- Ramp sold separately.
Product Description
Ultra low deck table lift with a bellows as a safety precaution.
[Features]
· Since it’s thin, able to get on the platform truck if slope is attached.
· If one is available in a truck yard, it is convenient that the whole platform truck can get on and it does not require a forklift.
· Durable, ultra low deck table lift with separated power unit.
· Features a dual push button switch and an effective cord length of 1.5 m.
· The power unit measures W 450 × D 350 × H 235 with an effective power cord length of 3 m.
· The effective length of the hydraulic hose cord is 2.2 m.
· Press the up button to raise the table, and release the button to stop the table in that position. The same process is used to lower the table.
[Usage]
· Can be used to raise and lower objects or to place a truck on the table with a ramp.
Low-Profile Electric Lift Table With A Thickness Of Just 78 mm

Press the up button to raise the table, and release the button to stop the table in that position.
The same process is used to lower the table.
Specifications For Electric Lift Table, 200 V Specification - Table Size (750 × 1,150 / 750 × 1,450 / 950 × 1,450)

Size list
| Model | FL-S | FL-MH | FL-LH |
|---|---|---|---|
| Bellows | - | - | - |
| Maximum Loading Weight | 1,000 kg | 1,000 kg | 1,000 kg |
| Table dimensions | 750 × 1,150 | 750 × 1,450 | 950 × 1,450 |
| Table height | 78 to 756 | 78 to 1,000 | 78 to 1,000 |
| Stroke | 678 | 922 | 922 |
| Rise Time (sec) | Empty: 16, With 1,000 kg Load: 18 | Empty: 16, With 1,000 kg Load: 18 | Empty: 16, With 1,000 kg Load: 18 |
| Fall Time (sec) | Empty: 30, With 1,000 kg Load: 17 | Empty: 20, With 1,000 kg Load: 17 | Empty: 20, With 1,000 kg Load: 17 |
| Unloaded Weight Of Lift Body | 156 kg | 188 kg | 206 kg |
| Power supply | Three-Phase 200 V 50/60 Hz | Three-Phase 200 V 50/60 Hz | Three-Phase 200 V 50/60 Hz |
| Power Supply Equipment | Three-Phase 200 V 50/60 Hz 1.13 kW 4P | Three-Phase 200 V 50/60 Hz 1.13 kW 4P | Three-Phase 200 V 50/60 Hz 1.13 kW 4P |
How To Use This Product
How to operate
Press the up button to raise the table, and release the button to stop the table in that position.
The same process is used to lower the table.