(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This aperture limit gauge features a measurement surface based on minimum substantial aperture dimensions as well as a measurement surface based on maximum substantial aperture dimensions.
· This plug gauge is designed for work employing old JIS standards.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | d Size (mm) | L Size (mm) | Dimension K (mm) | Dimension K1 (mm) | Dimension K2 (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,747.25 | MEASURING TOOL | 1 Piece(s) | 18 Day(s) | 10 | 1 | 1 | 50 | 5 | - | - | 15 | - | Fig. No. 1 | ||
฿ 5,235.65 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 2 | 37 | 62 | - | 6.5 | 4.5 | 22 | 20 | Fig. No. 2 | ||
฿ 4,664.53 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 3 | 37 | 62 | - | 6.5 | 4.5 | 22 | 20 | Fig. No. 2 | ||
฿ 2,711.16 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 4 | 37 | 74 | - | 8 | 6 | 26 | 24 | Fig. No. 3 | ||
฿ 2,531.14 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 5 | 37 | 74 | - | 8 | 6 | 26 | 24 | Fig. No. 3 | ||
฿ 2,381.11 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 6 | 37 | 74 | - | 8 | 6 | 26 | 24 | Fig. No. 3 | ||
฿ 2,383.18 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 7 | 37 | 84 | - | 10 | 7 | 32 | 29 | Fig. No. 3 | ||
฿ 2,383.69 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 8 | 37 | 84 | - | 10 | 7 | 32 | 29 | Fig. No. 3 | ||
฿ 2,534.73 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 9 | 37 | 84 | - | 10 | 7 | 32 | 29 | Fig. No. 3 | ||
฿ 2,715.27 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 10 | 37 | 84 | - | 10 | 7 | 32 | 29 | Fig. No. 3 | ||
฿ 2,749.87 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 11 | 37 | 99 | - | 12 | 8 | 40 | 36 | Fig. No. 3 | ||
฿ 2,750.40 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 12 | 37 | 99 | - | 12 | 8 | 40 | 36 | Fig. No. 3 | ||
฿ 2,751.42 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 13 | 37 | 99 | - | 12 | 8 | 40 | 36 | Fig. No. 3 | ||
฿ 2,751.93 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 14 | 37 | 99 | - | 12 | 8 | 40 | 36 | Fig. No. 3 | ||
฿ 2,763.71 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 15 | 37 | 116 | - | 16 | 10 | 48 | 42 | Fig. No. 3 | ||
฿ 3,275.84 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 16 | 37 | 116 | - | 16 | 10 | 48 | 42 | Fig. No. 3 | ||
฿ 3,277.37 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 17 | 37 | 116 | - | 16 | 10 | 48 | 42 | Fig. No. 3 | ||
฿ 3,278.91 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 18 | 37 | 116 | - | 16 | 10 | 48 | 42 | Fig. No. 3 | ||
฿ 3,291.20 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 19 | 37 | 132 | - | 16 | 12 | 52 | 48 | Fig. No. 3 | ||
฿ 3,293.25 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 20 | 37 | 132 | - | 16 | 12 | 52 | 48 | Fig. No. 3 | ||
฿ 3,715.87 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 21 | 37 | 132 | - | 16 | 12 | 52 | 48 | Fig. No. 3 | ||
฿ 3,717.90 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 22 | 37 | 132 | - | 16 | 12 | 52 | 48 | Fig. No. 3 | ||
฿ 3,719.96 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 23 | 37 | 132 | - | 16 | 12 | 52 | 48 | Fig. No. 3 | ||
฿ 3,724.58 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 24 | 37 | 132 | - | 16 | 12 | 52 | 48 | Fig. No. 3 | ||
฿ 3,730.72 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 25 | 37 | 136 | - | 18 | 14 | 54 | 50 | Fig. No. 3 | ||
฿ 4,303.89 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 26 | 37 | 136 | - | 18 | 14 | 54 | 50 | Fig. No. 3 | ||
฿ 4,307.46 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 27 | 37 | 136 | - | 18 | 14 | 54 | 50 | Fig. No. 3 | ||
฿ 4,308.99 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 28 | 37 | 136 | - | 18 | 14 | 54 | 50 | Fig. No. 3 | ||
฿ 4,312.59 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 29 | 37 | 136 | - | 18 | 14 | 54 | 50 | Fig. No. 3 | ||
฿ 4,315.15 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 30 | 37 | 136 | - | 18 | 14 | 54 | 50 | Fig. No. 3 | ||
฿ 5,253.18 | MEASURING TOOL | 1 Piece(s) | 18 Day(s) | 10 | 31 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 5,255.73 | MEASURING TOOL | 1 Piece(s) | 18 Day(s) | 10 | 32 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 5,259.83 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 33 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 5,263.42 | MEASURING TOOL | 1 Piece(s) | 18 Day(s) | 10 | 34 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 5,267.51 | MEASURING TOOL | 1 Piece(s) | 18 Day(s) | 10 | 35 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 6,199.71 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 36 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 6,203.79 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 37 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 6,211.48 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 38 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 6,214.55 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 39 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 6,218.65 | MEASURING TOOL | 1 Piece(s) | 18 Day(s) | 10 | 40 | 37 | 156 | - | 20 | 16 | 60 | 56 | Fig. No. 3 | ||
฿ 7,212.07 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 41 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 7,219.24 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 42 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 7,222.33 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 43 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 7,227.95 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 44 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 7,236.15 | MEASURING TOOL | 1 Piece(s) | 18 Day(s) | 10 | 45 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 8,171.42 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 46 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 8,177.54 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 47 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 8,184.21 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 48 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 8,189.85 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 10 | 49 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 | ||
฿ 8,196.00 | MEASURING TOOL | 1 Piece(s) | 18 Day(s) | 10 | 50 | 37 | 163 | - | 25 | 18 | 65 | 61 | Fig. No. 3 |
Loading...
Class | H7 | Hardness(HRC) | 58~64 | Material | SKS31 |
---|---|---|---|---|---|
RoHS Compliant | ○ |
How can we improve?
How can we improve?