1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Uniband Ceramic【10 Pieces Per Package】

Uniband Ceramic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 587.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outstanding griding power

Part Number
B4025S3
B4025S4
B4025S5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN code

฿ 587.83

YNS GRINDING BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 404949130131955

฿ 587.83

YNS GRINDING BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 604949130131962

฿ 587.83

YNS GRINDING BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 804949130131979

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 40 Width(mm) 25