1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni-TOP Disc Mini Ceramic【10 Pieces Per Package】

Uni-TOP Disc Mini Ceramic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,272.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flexible and easily used disc made by aligning polishing cloths around the circumference, with a flexible backup substrate.

Part Number
TOP50S3
TOP50S4
TOP50S5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 2,272.00

YNS DOUBLE ACTION SANDER 1 Pack(s)

10 Pieces Per Package

31 Day(s) 40

฿ 2,272.00

YNS DOUBLE ACTION SANDER 1 Pack(s)

10 Pieces Per Package

31 Day(s) 60

฿ 2,272.00

YNS DOUBLE ACTION SANDER 1 Pack(s)

10 Pieces Per Package

31 Day(s) 80

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 50 Maximum Number of Rotation(min-1) 20,000