Rack (Lightweight Type) Pearl White

Brand :
SAKAE

Caution

    Product Description

    The height of the shelf boards can be adjusted, and the evolved Sakae rack is newly introduced
    [Features]
    ・ The height of the entire shelf is fixed
    ・ It adopts unique side frames as well as the function of a bolt shelf
    ・ It is extremely robust due to the integrated welding structure. Pearl white is used as the color
    ・ The middle shelf boards can be changed in steps of 50 mm pitch
    [Applications]
    ・ Display cabinets for showrooms because of their beautiful appearance
    ・ It is also used as a delivery stand in the materials room
    ・ For the specification without lower shelf, it is also useful as a sorting table / inspection table for tall workers

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rack (Lightweight Type) Pearl White | SAKAE | MISUMI Thailand