(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESS Small Roll Type For Stoppers

ESS Small Roll Type For Stoppers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PP12X200ESS-YE

  • Product Model
    PP Band Stopper
  • Width(mm)
    15
  • Length(m)
    200
  • Detail Color
    Yellow
  • Tensile Strength(kg)
    900
  • JAN Code
    4906648053100
  • Mass(g)
    16,000
  • Inner capacity
    18 rolls
Part Number
PP12X200ESS-YE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 5,260.00

PP BANDS FOR MACHINE 5 Pack(s)

18 Pieces Per Package

13 Day(s) 18 rolls

Basic Specifications

  • Product Model
    PP Band Stopper
  • Width(mm)
    15
  • Length(m)
    200
  • Detail Color
    Yellow
  • Tensile Strength(kg)
    900
  • JAN Code
    4906648053100
  • Mass(g)
    16,000
  • Inner capacity
    18 rolls

Product Description

[Features]
· Soft type suitable for when using stoppers.
· 200‑m small roll, thus suitable for use by customers with many work areas and in offices.

Specifications of PP12X200ESS-YE

  • Product Model
    PP Band Stopper
  • Width(mm)
    15
  • Length(m)
    200
  • Detail Color
    Yellow
  • Tensile Strength(kg)
    900
  • JAN Code
    4906648053100
  • Mass(g)
    16,000
  • Inner capacity
    18 rolls
Part Number
PP12X200ESS-YE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 5,260.00

PP BANDS FOR MACHINE 5 Pack(s)

18 Pieces Per Package

13 Day(s) 18 rolls

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1