(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong long shackle 02112 (6.0tf ~ 8.0tf)

Strong long shackle 02112 (6.0tf ~ 8.0tf)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Minimum order quantity of 1 to 10 units.

Specifications of 02112A025250

  • Product Type
    Shackle
  • Working load
    8.0 tf
  • Working Load(kN)
    78.4
  • Head Diameter D(φmm)
    57
  • Opening Width B(mm)
    50
  • Mass(kg)
    3.4
  • Length L(mm)
    250
  • Main body diameter d(mm)
    25
  • Quantity
    1 pc.
Part Number
02112A025250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,568.00

LIFTING CLAMP AND BELTS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Shackle
  • Working load
    8.0 tf
  • Working Load(kN)
    78.4
  • Head Diameter D(φmm)
    57
  • Opening Width B(mm)
    50
  • Mass(kg)
    3.4
  • Length L(mm)
    250
  • Main body diameter d(mm)
    25
  • Quantity
    1 pc.

Product Description

[Features]
· A coupling fitting for linking a suspended load to a wire rope or chain.

Specifications of 02112A025250

  • Product Type
    Shackle
  • Working load
    8.0 tf
  • Working Load(kN)
    78.4
  • Head Diameter D(φmm)
    57
  • Opening Width B(mm)
    50
  • Mass(kg)
    3.4
  • Length L(mm)
    250
  • Main body diameter d(mm)
    25
  • Quantity
    1 pc.
Part Number
02112A025250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,568.00

LIFTING CLAMP AND BELTS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1