(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack Base Head

Jack Base Head

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0910113O

  • Product Type
    Other
  • Size(mm)
    Threaded rod: ø34; height: 400
  • Inner capacity
    1
Part Number
0910113O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,005.16

SCAFFOLD PLANKS 1 Piece(s) 11 Day(s) 1

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    Threaded rod: ø34; height: 400
  • Inner capacity
    1

Product Description

KONDOTEC jack base head.
A member for temporary scaffolding.
Size (mm): Threaded rod: ø34, height: 400

Specifications of 0910113O

  • Product Type
    Other
  • Size(mm)
    Threaded rod: ø34; height: 400
  • Inner capacity
    1
Part Number
0910113O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,005.16

SCAFFOLD PLANKS 1 Piece(s) 11 Day(s) 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1