(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Silicone Tube

Cut Silicone Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-586-09-01

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    3×5
  • Overall Length(m)
    1
  • Operating Temperature Range(°C)
    -60 to +200
  • Internal Capacity
    1 pc.
Part Number
6-586-09-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 90.00

TUBE HOSE 20 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    3×5
  • Overall Length(m)
    1
  • Operating Temperature Range(°C)
    -60 to +200
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Maintains its elastic properties within a temperature range from -60 to +200°C and provides excellent resistance to ozone, humidity, electrical insulation, hot water and chemicals.
[Material]
· Silicone

Specifications of 6-586-09-01

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    3×5
  • Overall Length(m)
    1
  • Operating Temperature Range(°C)
    -60 to +200
  • Internal Capacity
    1 pc.
Part Number
6-586-09-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 90.00

TUBE HOSE 20 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1