- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of ZCM-10
-
- Product Type
- Related Products
-
- Length(m)
- 0.65 to 1.8
-
- Color
- Black
-
- Other
- Option
-
- Surface Resistance
- 1 MΩ
-
- JAN Code
- 4989833091309
-
- Mass(g)
- 30
-
- Features
- Snap Button Diameter: ø10 mm, Supported Banana Plug Hole Diameter: ø4 to 4.5 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 287.38
|
STATIC ELECTRICITY MEASURES M
|
10 Piece(s)
|
|
3 Day(s)
|
Basic Specifications
-
- Product Type
- Related Products
-
- Length(m)
- 0.65 to 1.8
-
- Color
- Black
-
- Other
- Option
-
- Surface Resistance
- 1 MΩ
-
- JAN Code
- 4989833091309
-
- Mass(g)
- 30
-
- Features
- Snap Button Diameter: ø10 mm, Supported Banana Plug Hole Diameter: ø4 to 4.5 mm
Product Description
[Features]
· The ground terminal is a banana plug that can be easily connected to existing grounding equipment. (Also includes alligator clips)
· Safe design with a current limiting resistance of 1 MΩ built in.
[Applications]
· Grounding wire for conductive colored mats.
Specifications of ZCM-10
-
- Product Type
- Related Products
-
- Length(m)
- 0.65 to 1.8
-
- Color
- Black
-
- Other
- Option
-
- Surface Resistance
- 1 MΩ
-
- JAN Code
- 4989833091309
-
- Mass(g)
- 30
-
- Features
- Snap Button Diameter: ø10 mm, Supported Banana Plug Hole Diameter: ø4 to 4.5 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 287.38
|
STATIC ELECTRICITY MEASURES M
|
10 Piece(s)
|
|
3 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?