Container ZC Series

Brand :
ENGINEER
Caution
- Do not use with strong acids or alkaline solvents, or harmful liquids.* May be used with some thinners only. If liquid cannot be discharged by pumping, it can be returned to normal by continuously pumping a few dozen times. Liquids may leak if the container were to be subjected to internal pressure caused by being tipped over or sudden temperature changes. Image shown is for reference only.
Product Description
[Features]
· High-sealing valve function prevents liquid from leaking or evaporating.
· Because it's not made of glass, it doesn't break when dropped and there is no danger of it shattering.
· Anti-static container is used.