1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Handle TT Series (Part Number)

ENG TAP HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TT-01
  • TT-02
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 982.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TT-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 982.00

ENG TAP HOLDER 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Tap Type Thread-cutting-related tool Overall Length (L)(mm) 170 JAN Code 4989833065010
Mass(g) 84

Please check the type/dimensions/specifications of the part TT-01 in the Tap Handle TT Series series.