1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taper Reamer TR Series

Taper Reamer TR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 442.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is for reference.

Product Description

[Features]
· Optimal for drilling and expanding aluminum and thin iron plates, and chamfering pipes.
· Hardness: HRC45 to 47

Part Number
TR-01
TR-02
TR-03
TR-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDrilling Range
(φmm)
Taper Angle
(°)
Blade Length
(mm)
Overall Length
(mm)
JAN Code Weight
(g)

฿ 442.00

ENG REAMER 1 Piece(s) 13 Day(s) 103.0 to 12681113498983306611660

฿ 515.00

ENG REAMER 1 Piece(s) 13 Day(s) 104.0 to 16885118498983306612379

฿ 717.00

ENG REAMER 1 Piece(s) 13 Day(s) 105.0 to 2011951304989833066130157

฿ 1,174.00

ENG REAMER 1 Piece(s) 13 Day(s) 106.0 to 30141071454989833066147393

Loading...

  1. 1

Basic Information

Material High-Carbon Steel