1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SL-71 Lighting Loupe (for Handheld and Stand Use)

ENG LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,069.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Loupe that can brighten and magnify an object with a lens with a light.
[Features]
·Loupe with LED that can be used as a handheld loupe or a stand loupe
·Just by placing it on the object, it can focus on the object
·With LED light, it can magnify the object brightly
·With 0.5 mm, 1/32 inch scale
[Applications]
·For precision testing and quality confirmation of circuit boards, etc.

 
Part Number
SL-71
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,069.26

ENG LOUPE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 10 Existence or non-existence of scale Included
Lens Size(mm) φ30 Minimum graduation(mm) 0.5, 1/32" JAN Code 4989833058715
Size(mm) Overall Length: 177 Weight(g) 200 Battery C Battery (2 pcs included)

Please check the type/dimensions/specifications of the part SL-71 in the SL-71 Lighting Loupe (for Handheld and Stand Use) series.