1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inspection Loupe SL-55/SL-56/SL-57 (SL-55)

ENG LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for inspection of precision substrates and SMD chip components.

Part Number
SL-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMagnification
(x)
Lens Size
(mm)
Minimum graduation
(mm)
JAN Code Specifications

฿ 1,558.00

ENG LOUPE 1 Piece(s) 16 Day(s) 1010φ280.24989833058555Lens Configuration: 2 Single Lenses, Scale Plate: L

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Existence or non-existence of scale Included Supplement 1 Fine adjustment of focus can be performed by moving the lens sleeve vertically.

Please check the type/dimensions/specifications of the part SL-55 in the Inspection Loupe SL-55/SL-56/SL-57 series.

Products with similar specification

Part Number
SL-56
SL-57
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMagnification
(x)
Lens Size
(mm)
Minimum graduation
(mm)
JAN Code Specifications

฿ 1,658.00

1 Piece(s) 16 Day(s) 1015φ200.14989833058562Lens Configuration: 3 Single Lenses, Scale Plate: S

฿ 1,442.39

1 Piece(s) 45 Day(s) 1022φ150.14989833058579Lens Configuration: 3 Single Lenses, Scale Plate: S