1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnifying Lens for Glasses

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,962.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • * Eyeglasses are not included with this item.

Product Description

[Features]
· Optimal for checking the quality of materials and fibers.
· Can be used by attaching to regular eyeglasses.
· One size fits all
· Body material: POM
· Lens: Acrylic

Part Number
SL-43
SL-44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
JAN Code Specifications

฿ 1,962.00

ENG LOUPE 1 Piece(s) 13 Day(s) -4989833058432Operating Distance: 17 to 30 cm (* There are individual differences in distance.)

฿ 1,962.00

ENG LOUPE 1 Piece(s) 13 Day(s) 2.54989833058449Operating Distance: 15 to 25 cm (* There are individual differences in distance.)

Loading...

  1. 1

Basic Information

Product Type Head Loupe Lens Size(mm) 74 x 28 Weight(g) 20