1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glasses-Type Magnifying Lens

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Both hands can be used for improved work efficiency.
· One size fits all
· Body material: POM
· Lens: Acrylic

Part Number
SL-41
SL-42
SL-45
SL-46
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Type Magnification
(x)
JAN Code Weight
(g)
Supplement 1

฿ 2,467.00

ENG LOUPE 1 Piece(s) 13 Day(s) -Head Loupe-498983305841836-

฿ 2,467.00

ENG LOUPE 1 Piece(s) 13 Day(s) -Head Loupe2.5498983305842536-

฿ 869.00

ENG LOUPE 1 Piece(s) 13 Day(s) 10Accessory-498983305845611Spare Lens for Glasses-Type Loupe

฿ 934.00

ENG LOUPE 1 Piece(s) 13 Day(s) 10Accessory2.5498983305846311Spare Lens for Glasses-Type Loupe

Loading...

  1. 1

Basic Information

Lens Size(mm) 74 x 28