1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inspection Loupe SL-13

ENG HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,592.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal for checking the quality of materials and fibers.
· Lens: Glass
· 25 mm & 1" Scale

Part Number
SL-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,592.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 6 Existence or non-existence of scale Included
Lens Size(mm) φ25 JAN Code 4989833058135 Size(mm) W38 x H51 (When stored: 15) x L 53
Weight(g) 42

Please check the type/dimensions/specifications of the part SL-13 in the Inspection Loupe SL-13 series.