1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SL Series Magnifier

ENG HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SL-04
  • SL-07
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,614.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ball joint enables free adjustment of lens position and angle.
· With lens protective cover
· Lens: Glass

Part Number
SL-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,614.00

ENG HAND TOOL 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Stand Loupe Magnification(x) 2.5 Lens Size(mm) φ75
JAN Code 4989833058043 Size(mm) Stand Part: W53 x D60 x H76 Weight(g) 440

Please check the type/dimensions/specifications of the part SL-04 in the SL Series Magnifier series.