(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Instant Soldering Iron/Warp Solder SK-21

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use continuously for one minute or more in Hi mode.

Specifications of SK-21

  • Product Type
    Electric Soldering Iron (Temperature-controlled Type)
  • Height(mm)
    115
  • Total Length(mm)
    165
  • Mass(g)
    185 (Including Cord)
  • JAN Code
    4989833050214
  • Cord Length(m)
    1.3
Part Number
SK-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,752.26

HAND TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

Product Description

[Features]
· Speed heating using warp power. A warp solder with a 2-step switching mode display.
· With protective cap.
· Built-in high-performance ceramic heater.Power Supply : AC100V

Specifications of SK-21

  • Product Type
    Electric Soldering Iron (Temperature-controlled Type)
  • Height(mm)
    115
  • Total Length(mm)
    165
  • Mass(g)
    185 (Including Cord)
  • JAN Code
    4989833050214
  • Cord Length(m)
    1.3
Part Number
SK-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,752.26

HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1